JAJSJN4C May 2020 – November 2022 LMK04832-SP
PRODUCTION DATA
These registers set the value of the SYSREF output divider.
MSB | LSB |
---|---|
0x13A[4:0] = SYSREF_DIV[12:8] | 0x13B[7:0] = SYSREF_DIV[7:0] |
REGISTER | BIT | NAME | POR DEFAULT | DESCRIPTION | |
---|---|---|---|---|---|
0x13A | 7:5 | NA | 0 | Reserved | |
0x13A | 4:0 | SYSREF_DIV[12:8] | 12 | Divide value for the SYSREF outputs. | |
Field Value | Divide Value | ||||
0 to 7 (0x00 to 0x07) | Reserved | ||||
8 (0x08) | 8 | ||||
0x13B | 7:0 | SYSREF_DIV[7:0] | 0 | 9 (0x09) | 9 |
... | ... | ||||
8190 (0x1FFE) | 8190 | ||||
8191 (0X1FFF) | 8191 |