JAJSFI6C Februray 2017 – May 2018 LMK04832
PRODUCTION DATA.
This register sets the number of dynamic digital delay adjustments occur. Upon programming, the dynamic digital delay adjustment begins for each clock output with dynamic digital delay enabled. Dynamic digital delay can only be started by SPI.
Other registers must be set: SYNC_MODE = 3
BIT | NAME | POR DEFAULT | DESCRIPTION | |
---|---|---|---|---|
7:0 | DDLYd_STEP_CNT | 0 | Sets the number of dynamic digital delay adjustments that will occur. | |
Field Value | Dynamic Digital Delay Adjustments | |||
0 (0x00) | No Adjust | |||
1 (0x01) | 1 step | |||
2 (0x02) | 2 steps | |||
3 (0x03) | 3 steps | |||
... | ... | |||
254 (0xFE) | 254 steps | |||
255 (0xFF) | 255 steps |