JAJSFI6C Februray 2017 – May 2018 LMK04832
PRODUCTION DATA.
Jitter from 100 Hz to 100 MHz = 63.6 fs rms. | ||
Output is CLKout4 as CML 32 mA with 68-nH to 20-Ω DC bias. | ||
Other settings are CLKout4_5_IDL = 1 and CLKout4_5_BYP = 1. | ||
PLL2 Loop Filter R2 = 470 Ω, C2 = 150 nF, Charge Pump = 3200 µA. | ||
Reference is R&S SMA100B Signal Generator with option SMAB - B711 through Prodyn BIB-100G Balun to OSCin. |
Jitter from 100 Hz to 100 MHz = 67 fs rms. | ||
Output is CLKout4 as CML 32 mA with 68-nH to 20-Ω DC bias. | ||
Other settings are CLKout4_5_IDL = 1 and CLKout4_5_BYP = 1. | ||
PLL2 Loop Filter R2 = 470 Ω, C2 = 150 nF, Charge Pump = 3200 µA. | ||
Reference is R&S SMA100B Signal Generator with option SMAB - B711 through Prodyn BIB-100G Balun to OSCin. |