JAJSFM4A December 2018 – December 2018 LMK05318
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The phase valid monitor is designed specifically for 1-PPS input validation because the frequency and window detectors do not support this mode. The phase valid monitor uses a window detector to validate 1-PPS input pulses that arrive within the nominal clock period (TIN) plus a programmable jitter threshold (TJIT). When the input pulse arrives within the counter window (TV), the pulse is considered valid and the phase valid flag will be cleared. When the input pulse does not arrive before TV (due to a missing or late pulse), the flag will be set immediately to disqualify the input. TJIT should be set higher than the worst-case input cycle-to-cycle jitter.