There are two manual input selection modes that can be set by a register: Manual with Auto-Fallback and Manual with Auto-Holdover. In either manual mode, the input selection can be done through register control (see Table 7-3) or hardware pin control (see Table 7-4).
- Manual with Auto-Fallback: In this mode, the manually selected reference
is the active reference until the reference becomes invalid. If the reference becomes
invalid, the DPLL automatically falls back to the highest priority input that is valid or
qualified. If no prioritized inputs are valid, the DPLL enters holdover mode (if tuning
word history is valid) or free-run mode. The DPLL exits holdover mode when the selected
input becomes valid.
- Manual with Auto-Holdover: In this mode, the manually selected reference
is the active reference until the reference becomes invalid. If the reference becomes
invalid, the DPLL automatically enters holdover mode (if tuning word history is valid) or
free-run mode. The DPLL exits holdover mode when the selected input becomes valid.
Table 7-3 Manual Input Selection by Register BitsDPLL_REF_MAN_REG_SEL (R251[4]) | DPLL_REF_MAN_SEL (R251[5]) | SELECTED INPUT |
---|
0 | 0 | PRIREF |
1 | 0 | SECREF |
Table 7-4 Manual Input Selection by Hardware PinsREFSEL (PIN 8) | DPLL_REF_MAN_SEL (R251[5]) | SELECTED INPUT |
---|
0 | 1 | PRIREF |
Float (VIM) | 1 | Auto Select |
1 | 1 | SECREF |
The reference input selection flowchart is shown in Figure 7-15.