JAJSKW2B June 2020 – June 2021 LMK05318B
PRODUCTION DATA
Estimate the current and power consumption for the following device configuration:
From Equation 14: IDD_CORE = 18 + 38 + 20 + 110 + 120 = 306 mA
From Equation 15 and Equation 16:
From Equation 17: PCORE = 306 mA × 3.3 V = 1.01 W
From Equation 18: POUT = (102 + 98 + 80 + 95 + 76) mA × 1.8 V = 0.812 W
From Equation 19: PTOTAL = 1.01 W + 0.812 W = 1.822 W