JAJSIA5D December 2019 – February 2022 LMK1C1102 , LMK1C1103 , LMK1C1104
PRODUCTION DATA
The LMK1C110x family is a low additive jitter LVCMOS buffer solution that can operate up to 250-MHz at VDD = 3.3 V and 200 MHz at VDD = 2.5 V to 1.8 V. Low output skew as well as the ability for synchronous output enable is featured to simultaneously enable or disable buffered clock outputs as necessary in the application.