JAJSIA5D December 2019 – February 2022 LMK1C1102 , LMK1C1103 , LMK1C1104
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | LMK1C 1102 |
LMK1C 1103 |
LMK1C 1104 |
||
LVCMOS CLOCK INPUT | |||||
CLKIN | 1 | 1 | 1 | Input | Single-ended clock input with internal 300-kΩ (typical) pulldown resistor to GND. Typically connected to a single-ended clock input. |
CLOCK OUTPUT ENABLE | |||||
1G | 2 | 2 | 2 | Input | Global Output Enable with internal 300-kΩ (typical) pulldown
resistor to GND. Typically connected to VDD with external pullup
resistor. HIGH: outputs enabled LOW: outputs disabled |
LVCMOS CLOCK OUTPUT | |||||
Y0 | 3 | 3 | 3 | Output | LVCMOS output. Typically connected to a receiver. Unused outputs can be left floating. |
Y1 | 8 | 8 | 8 | ||
Y2 | — | 5 | 5 | ||
Y3 | — | — | 7 | ||
SUPPLY VOLTAGE | |||||
VDD | 6 | 6 | 6 | Power | Power supply terminal. Typically connected to a 3.3-V, 2.5-V, or 1.8-V supply. The VDD pin is typically connected to an external 0.1-μF capacitor near the pin. |
GROUND | |||||
GND | 4 | 4 | 4 | GND | Power supply ground. |