JAJSJM9A December 2020 – January 2022 LMK1C1106 , LMK1C1108
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | LMK1C 1106 |
LMK1C 1108 |
||
LVCMOS CLOCK INPUT | ||||
CLKIN | 1 | 1 | Input | Single-ended clock input with internal 300-kΩ (typical) pulldown resistor to GND. Typically connected to a single-ended clock input. |
CLOCK OUTPUT ENABLE | ||||
1G | 2 | 2 | Input | Global Output Enable with internal 300-kΩ (typical) pulldown resistor
to GND. Typically connected to VDD with external pullup resistor. HIGH: outputs enabled LOW: outputs disabled |
LVCMOS CLOCK OUTPUT | ||||
Y0 | 3 | 3 | Output | LVCMOS output. Typically connected to a receiver. Unused outputs can be left floating. |
Y1 | 14 | 16 | ||
Y2 | 11 | 13 | ||
Y3 | 13 | 15 | ||
Y4 | 6 | 6 | ||
Y5 | 9 | 11 | ||
Y6 | – | 8 | ||
Y7 | – | 9 | ||
SUPPLY VOLTAGE | ||||
VDD | 5 | 5 | Power | Power supply terminal. Typically connected to a 3.3-V, 2.5-V, or 1.8-V supply. The VDD pin is typically connected to an external 0.1-μF capacitor near the pin. |
8 | 10 | |||
12 | 14 | |||
GROUND | ||||
GND | 4 | 4 | GND | Device ground. |
7 | 7 | |||
10 | 12 |