JAJSJM9A December 2020 – January 2022 LMK1C1106 , LMK1C1108
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD | Supply voltage | –0.5 | 3.6 | V |
VCLKIN | Input voltage (CLKIN) | |||
VIN | Input voltage (1G) | |||
VYn | Output pins (Yn) | –0.5 | VDD + 0.3 | |
IIN | Input current | –20 | 20 | mA |
IO | Continuous output current | –50 | 50 | mA |
Tstg | Storage temperature | –65 | 150 | °C |