JAJSJN5B december 2020 – june 2023 LMK1D1204 , LMK1D1208
PRODUCTION DATA
The two inputs of the LMK1D120x are internally muxed together and can be selected through the control pin (see Table 9-1). Unused input can be left floating thus reducing the need for additional components. Both AC- and DC-coupling schemes can be used with the LMK1D120x to provide greater system flexibility.
IN_SEL | ACTIVE CLOCK INPUT |
---|---|
0 | IN0_P, IN0_N |
1 | IN1_P, IN1_N |
Open | None (1) |