JAJSN19A september 2021 – june 2023 LMK1D1204P
PRODUCTION DATA
The two inputs of the LMK1D1204P are internally muxed together and can be selected through the control pin (see Table 9-1). Unused inputs can be left floating to reduce overall component cost. Both AC- and DC-coupling schemes can be used with the LMK1D1204P to provide greater system flexibility.
IN_SEL | ACTIVE CLOCK INPUT |
---|---|
0 | IN0_P, IN0_N |
1 | IN1_P, IN1_N |
Open | None (1) |
The outputs of the LMK1D1204P can be individually enabled or disabled using the OEx hardware pins (see Table 9-2). The disabled state of the outputs is Hi-Z (high impedance) as this reduces the power consumption and also prevents back-biasing of the devices connected to these outputs.
Unused outputs should be disabled to eliminate the need for a termination resistor. In the case of enabled unused outputs, TI recommends a 100-Ω termination for optimal performance.
OEx | CLOCK OUTPUTS |
---|---|
0 | OUTPx, OUTNx disabled in Hi-Z state |
1 (default) | OUTPx, OUTNx enabled |