JAJSN77A october 2021 – april 2023 LMK1D1212 , LMK1D1216
PRODUCTION DATA
Figure 7-1 and Figure 7-2 capture the variation of the LMK1D1216 current consumption with input frequency, supply voltage, and AMP_SEL. The LMK1D1212 follows a similar trend. Figure 7-3 and Figure 7-4 show the variation of the differential output voltage (VOD) swept across frequency for AMP_SEL = 0 and AMP_SEL = 1. This result is applicable to LMK1D1212 as well.
It is important to note that these graphs serve as a guidance to the users on what to expect for the range of operating frequency supported by the LMK1D1212 and LMK1D1216. It is crucial to note that these graphs were plotted for a limited number of frequencies and load conditions which may not represent the customer system.