JAJSN77A october 2021 – april 2023 LMK1D1212 , LMK1D1216
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VDD | Supply voltage | –0.3 | 3.6 | V |
| VIN | Input voltage | –0.3 | 3.6 | V |
| VO | Output voltage | –0.3 | VDD + 0.3 | V |
| IIN | Input current | –20 | 20 | mA |
| IO | Continuous output current | –50 | 50 | mA |
| TJ | Junction temperature | 135 | °C | |
| Tstg | Storage temperature (2) | –65 | 150 | °C |