JAJSN77A october 2021 – april 2023 LMK1D1212 , LMK1D1216
PRODUCTION DATA
The LMK1D121x inputs can be interfaced with LVDS, LVPECL, LP-HCSL, HCSL, CML, or LVCMOS drivers.
LVDS drivers can be connected to LMK1D121x inputs with DC and AC coupling as shown Figure 9-3 and Figure 9-4, respectively.
Figure 9-5 shows how to connect LVPECL inputs to the LMK1D121x. The series resistors are required to reduce the LVPECL signal swing if the signal swing is >1.6 VPP.
Figure 9-6 shows how to couple a LVCMOS clock input to the LMK1D121x directly.
For unused input, TI recommends grounding both input pins (INP, INN) using 1-kΩ resistors.