JAJSMZ1B september 2021 – june 2023 LMK1D2102 , LMK1D2104
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD | Supply voltage | –0.3 | 3.6 | V |
VIN | Input voltage | –0.3 | 3.6 | V |
VO | Output voltage | –0.3 | VDD + 0.3 | V |
IIN | Input current | –20 | 20 | mA |
IO | Continuous output current | –50 | 50 | mA |
TJ | Junction temperature | 135 | °C | |
Tstg | Storage temperature (2) | –65 | 150 | °C |