JAJSN78A October 2021 – January 2022 LMK1D2106 , LMK1D2108
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLY CHARACTERISTICS | ||||||
IDDSTAT | Core supply current, static (LMK1D2106) | All outputs enabled and unterminated, f = 0 Hz, AMP_SEL = Open (default) | 75 | mA | ||
IDDSTAT | Core supply current, static (LMK1D2108) | All outputs enabled and unterminated, f = 0 Hz, AMP_SEL = Open (default) | 80 | mA | ||
IDD100M | Core supply current (LMK1D2106) | All outputs enabled, RL = 100 Ω, f =100 MHz, AMP_SEL = Open (default) | 113 | 140 | mA | |
IDD100M | Core supply current (LMK1D2108) | All outputs enabled, RL = 100 Ω, f =100 MHz, AMP_SEL = Open (default) | 134 | 160 | mA | |
IDDSTAT | Core supply current, static (LMK1D2106) | All outputs enabled and unterminated, f = 0 Hz, AMP_SEL = 1 | 75 | mA | ||
IDDSTAT | Core supply current, static (LMK1D2108) | All outputs enabled and unterminated, f = 0 Hz, AMP_SEL = 1 | 80 | mA | ||
IDD100M | Core supply current (LMK1D2106) | All outputs enabled, RL = 100 Ω, f =100 MHz, AMP_SEL = 1 | 130 | 165 | mA | |
IDD100M | Core supply current (LMK1D2108) | All outputs enabled, RL = 100 Ω, f =100 MHz, AMP_SEL = 1 | 185 | mA | ||
EN/AMP_SEL CONTROL INPUT CHARACTERISTICS (Applies to VDD = 1.8 V ± 5%, 2.5 V ± 5% and 3.3 V ± 5%) | ||||||
VdI3 | Tri-state input | Open | 0.4 × VCC | V | ||
VIH | Input high voltage | Minimum input voltage for a logical "1" state in table 1 | 0.7 × VCC | VCC + 0.3 | V | |
VIL | Input low voltage | Maximum input voltage for a logical "0" state in table 1 | –0.3 | 0.3 × VCC | V | |
IIH | Input high current | VDD can be 1.8V, 2.5V, or 3.3V with VIH = VDD | 30 | µA | ||
IIL | Input low current | VDD can be 1.8V, 2.5V, or 3.3V with VIH = VDD | –30 | µA | ||
Rpull-up | Input pullup resistor | 500 | kΩ | |||
Rpull-down | Input pulldown resistor | 320 | kΩ | |||
SINGLE-ENDED LVCMOS/LVTTL CLOCK INPUT (Applies to VDD = 1.8 V ± 5%, 2.5 V ± 5% and 3.3 V ± 5%) | ||||||
fIN | Input frequency | Clock input | DC | 250 | MHz | |
VIN_S-E | Single-ended Input Voltage Swing | Assumes a square wave input with two levels | 0.4 | 3.465 | V | |
dVIN/dt | Input Slew Rate (20% to 80% of the amplitude) | 0.05 | V/ns | |||
IIH | Input high current | VDD = 3.465 V, VIH = 3.465 V | 60 | µA | ||
IIL | Input low current | VDD = 3.465 V, VIL = 0 V | –30 | µA | ||
CIN_SE | Input capacitance | at 25°C | 3.5 | pF | ||
DIFFERENTIAL CLOCK INPUT (Applies to VDD = 1.8 V ± 5%, 2.5 V ± 5% and 3.3 V ± 5%) | ||||||
fIN | Input frequency | Clock input | 2 | GHz | ||
VIN,DIFF(p-p) | Differential input voltage peak-to-peak {2 × (VINP – VINN)} | VICM = 1 V (VDD = 1.8 V) | 0.3 | 2.4 | VPP | |
VICM = 1.25 V (VDD = 2.5 V/3.3 V) | 0.3 | 2.4 | ||||
VICM | Input common-mode voltage | VIN,DIFF(P-P) > 0.4 V (VDD = 1.8 V/2.5 V/3.3 V) | 0.25 | 2.3 | V | |
IIH | Input high current | VDD = 3.465 V, VINP = 2.4 V, VINN = 1.2 V | 30 | µA | ||
IIL | Input low current | VDD = 3.465 V, VINP = 0 V, VINN = 1.2 V | –30 | µA | ||
CIN_SE | Input capacitance (Single-ended) | at 25°C | 3.5 | pF | ||
LVDS DC OUTPUT CHARACTERISTICS | ||||||
|VOD| | Differential output voltage magnitude |VOUTP - VOUTN| | VIN,DIFF(P-P) = 0.3 V, RLOAD = 100 Ω | 250 | 350 | 450 | mV |
|VOD| | Differential output voltage magnitude |VOUTP - VOUTN| | VIN,DIFF(P-P) = 0.3 V, RLOAD = 100 Ω, AMP_SEL = 1 | 400 | 500 | 650 | mV |
ΔVOD | Change in differential output voltage magnitude | VIN,DIFF(P-P) = 0.3 V, RLOAD = 100 Ω | –15 | 15 | mV | |
ΔVOD | Change in differential output voltage magnitude | VIN,DIFF(P-P) = 0.3 V, RLOAD = 100 Ω, AMP_SEL = 1 | –20 | 20 | mV | |
VOC(SS) | Steady-state, common-mode output voltage | VIN,DIFF(P-P) = 0.3 V, RLOAD = 100 Ω (VDD = 1.8 V) | 1 | 1.2 | V | |
VIN,DIFF(P-P) = 0.3 V, RLOAD = 100 Ω (VDD = 2.5 V/3.3 V) | 1.1 | 1.375 | ||||
VOC(SS) | Steady-state, common-mode output voltage | VIN,DIFF(P-P) = 0.3 V, RLOAD = 100 Ω (VDD = 1.8 V), AMP_SEL = 1 | 0.8 | 1.05 | V | |
VIN,DIFF(P-P) = 0.3 V, RLOAD = 100 Ω (VDD = 2.5 V/3.3 V), AMP_SEL = 1 | 0.9 | 1.15 | ||||
ΔVOC(SS) | Change in steady-state, common-mode output voltage | VIN,DIFF(P-P) = 0.3 V, RLOAD = 100 Ω | –15 | 15 | mV | |
ΔVOC(SS) | Change in steady-state, common-mode output voltage | VIN,DIFF(P-P) = 0.3 V, RLOAD = 100 Ω, AMP_SEL = 1 | –20 | 20 | mV | |
LVDS AC OUTPUT CHARACTERISTICS | ||||||
Vring | Output overshoot and undershoot | VIN,DIFF(P-P) = 0.3 V, RLOAD = 100 Ω, fOUT = 491.52 MHz | –0.1 | 0.1 | VOD | |
VOS | Output AC common-mode voltage | VIN,DIFF(P-P) = 0.3 V, RLOAD = 100 Ω | 50 | 100 | mVpp | |
VOS | Output AC common-mode voltage | VIN,DIFF(P-P) = 0.3 V, RLOAD = 100 Ω, AMP_SEL = 1 | 75 | 150 | mVpp | |
IOS | Short-circuit output current (differential) | VOUTP = VOUTN | –12 | 12 | mA | |
IOS(cm) | Short-circuit output current (common-mode) | VOUTP = VOUTN = 0 | –24 | 24 | mA | |
tPD | Propagation delay | VIN,DIFF(P-P) = 0.3 V, RLOAD = 100 Ω (1) | 0.3 | 0.575 | ns | |
tSK, O | Output skew | Skew between outputs with the same load conditions (12 and 16 channels) (2) | 20 | ps | ||
tSK, b | Output bank skew | Skew between the outputs within the same bank (2106/2108) (3) | 17.5 | ps | ||
tSK, PP | Part-to-part skew | Skew between outputs on different parts subjected to the same operating conditions with the same input and output loading. | 200 | ps | ||
tSK, P | Pulse skew | 50% duty cycle input, crossing point-to-crossing-point distortion (4) | –20 | 20 | ps | |
tRJIT(ADD) | Random additive Jitter (rms) | fIN = 156.25 MHz with 50% duty-cycle, Input slew rate = 1.5V/ns, Integration range = 12 kHz to 20 MHz, with output load RLOAD = 100 Ω | 45 | 60 | fs, RMS | |
Phase noise | Phase Noise for a carrier frequency of 156.25 MHz with 50% duty-cycle, Input slew rate = 1.5V/ns with output load RLOAD = 100 Ω | PN1kHz | –143 | dBc/Hz | ||
PN10kHz | –150 | |||||
PN100kHz | –157 | |||||
PN1MHz | –160 | |||||
PNfloor | –164 | |||||
SPUR | Spurious suppression between dual banks | FIN0 = 491.52 MHz, FIN1 = 61.44 MHz; Measured between neighboring outputs | –60 | dB | ||
FIN0 = 491.52 MHz, FIN1 = 15.36 MHz; Measured between neighboring outputs | –70 | |||||
ODC | Output duty cycle | With 50% duty cycle input | 45 | 55 | % | |
tR/tF | Output rise and fall time | 20% to 80% with RLOAD = 100 Ω | 300 | ps | ||
tR/tF | Output rise and fall time | 20% to 80% with RLOAD = 100 Ω (AMP_SEL= 1) | 300 | ps | ||
VAC_REF | Reference output voltage | VDD = 2.5 V, ILOAD = 100 μA | 0.9 | 1.25 | 1.375 | V |
POWER SUPPLY NOISE REJECTION (PSNR) VDD = 2.5 V/ 3.3 V | ||||||
PSNR | Power Supply Noise Rejection (fcarrier = 156.25 MHz) | 10 kHz, 100 mVpp ripple injected on VDD | –70 | dBc | ||
1 MHz, 100 mVpp ripple injected on VDD | –50 |