SNAS888A September 2024 – November 2024 LMK1D2102L , LMK1D2106L
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The LMK1D210xL is a low additive jitter LVDS fan-out buffer that can generate up to 2 (LMK1D2102L), 4 (LMK1D2104L), 6 (LMK1D2106L) or 8 (LMK1D2108L) LVDS copies of a single input that is either LVDS, LVPECL, HCSL, CML, or LVCMOS on each of the banks. The device has two banks, therefore this translates to a total of 4 (LMK1D2102L), 8 (LMK1D2104L), 12 (LMK1D2106L) or 16 (LMK1D2108L) pairs of outputs. Refer to the Table 8-1 for output bank mapping. The reference clock frequencies can go up to 2GHz.
Bank | LMK1D2102 | LMK1D2104 | LMK1D2106 | LMK1D2108 |
---|---|---|---|---|
0 | OUT0 to OUT1 | OUT0 to OUT3 | OUT0 to OUT5 | OUT0 to OUT7 |
1 | OUT2 to OUT3 | OUT4 to OUT7 | OUT6 to OUT11 | OUT8 to OUT15 |