JAJSN78A October 2021 – January 2022 LMK1D2106 , LMK1D2108
PRODUCTION DATA
The LMK1D210x family of devices is designed to support fail-safe input operation. This feature allows the user to drive the device inputs before VDD is applied without damaging the device. Refer to the Section 6.1 for more information on the maximum input supported by the device. The device also incorporates an input hysteresis, which prevents random oscillation in absence of an input signal, allowing the input pins to be left open.