4 Revision History
Changes from Revision * (May 2020) to Revision A (January 2021)
- 155.52MHz での標準 RMS ジッタを 130fs から 125fs に変更Go
- Changed the maximum APLL1 PFD frequency from 50 MHz to 80 MHzGo
- Changed the maximum AC-LVDS output frequency from 800 MHz to 1250 MHzGo
- Changed the maximum AC-CML output frequency from 800 MHz to 1250 MHzGo
- Changed the maximum AC-LVPECL output frequency from 800 MHz to 1250 MHzGo
- Changed the output format in RMS jitter test conditions from AC-DIFF to AC-LVPECLGo
- Changed the max RMS jitter for 312.5 MHz from 100 fs to 80 fsGo
- Changed the max RMS jitter for 156.25 MHz from 100 fs to 90 fsGo
- Changed the max RMS jitter for 153.6 MHz from 250 fs to 200 fsGo
- Changed the max RMS jitter for 155.52 MHz from 250 fs to 200 fsGo
- Added typical performance plot for output voltage swing vs. output
frequencyGo
- Added descriptions for reference frequency
monitoringGo