JAJSN00 September 2022 LMK5B33414
PRODUCTION DATA
The output clock distribution blocks include six output muxes, eleven output dividers, and fourteen programmable differential output drivers in LMK5B33414. The output dividers support output synchronization (SYNC) to allow phase synchronization between two or more output channels. Also, the channels OUT0, OUT4, or OUT10 have an optional internal zero-delay mode (ZDM) synchronization feature to support deterministic input-to-output phase alignment (typically for 1-PPS clocks) with programmable offset.