JAJSP85 December 2023 LMK5C33216A
PRODUCTION DATA
The LMK5C33216A is a high-performance device. To ensure good electrical and thermal performance, TI recommends to design a thermally-enhanced interface between the IC ground or thermal pad and the PCB ground using at least a 6×6 through-hole through pattern connected to multiple PCB ground layers (see Figure 8-7).