LMK61E0ファミリの超低ジッタPLLatinumTMプログラマブル発振器は、fractional-N周波数シンセサイザと内蔵VCOを使用して、一般的に使用されるリファレンス・クロックを生成します。LMK61E0Mは、3.3V LVCMOS出力をサポートしています。このデバイスは、オンチップのEEPROMにより自己スタートアップし、工場でプログラムされたデフォルト出力周波数を生成します。また、デバイスのレジスタとEEPROM設定は、I2Cシリアル・インターフェイス経由でシステム内で完全にプログラム可能です。このデバイスは、I2Cシリアル・インターフェイスにより細かい/粗い周波数マージン処理を実行でき、デジタル制御の発振器(DCXO)となります。
PLL帰還分周値の更新により、スパイクやグリッチなしに出力周波数を調整できます。xDSLの要件との互換のためには12.5MHzのPFD (R分周値 = 4、ダブラー無効)で1ppb未満の刻みで、放送ビデオの要件との互換のためには100MHzのPFD (R分周値 = 1、ダブラー有効)で5.2ppb未満の刻みで調整が可能です。また、周波数マージン処理機能により、標準への準拠やシステムのタイミング・マージン・テストなどのシステム設計検証テスト(DVT)が容易になります。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
LMK61E0M | QFM (8) | 7.00mm×5.00mm |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
POWER | |||
GND | 3 | Ground | Device Ground. |
VDD | 6 | Power | 3.3-V Power Supply. |
OUTPUT BLOCK | |||
OUT0, OUT1 | 4, 5 | Output | 3.3-V LVCMOS Output Pair (Outputs can be individually set to same polarity, opposite polarity, or tri-state) in LMK61E0M. By default, OUT0 is enabled and OUT1 is disabled and set at high impedance on power-up. |
DIGITAL CONTROL / INTERFACES | |||
ADD | 2 | LVCMOS | When left open, LSB of I2C slave address is set to 01. When tied to VDD, LSB of I2C slave address is set to 11. When tied to GND, LSB of I2C slave address is set to 00. |
OE | 1 | LVCMOS | Output Enable (internal pullup). In LMK61E0M, when set to low, output on OUT0 is disabled and set at high impedance. |
SCL | 8 | LVCMOS | I2C Serial Clock (open-drain). Requires an external pullup resistor to VDD. |
SDA | 7 | LVCMOS | I2C Serial Data (bi-directional, open-drain). Requires an external pullup resistor to VDD. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD | Device supply voltage | –0.3 | 3.6 | V |
VIN | Input voltage range for logic inputs | –0.3 | VDD + 0.3 | V |
VOUT | Output voltage range for clock outputs | –0.3 | VDD + 0.3 | V |
TJ | Junction temperature | 150 | °C | |
TSTG | Storage temperature | –40 | 125 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |