6.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted)(1) | MIN | MAX | UNIT |
VDD |
Device supply voltage |
–0.3 |
3.6 |
V |
VIN |
Input voltage range for logic inputs |
–0.3 |
VDD + 0.3 |
V |
VOUT |
Output voltage range for clock outputs |
–0.3 |
VDD + 0.3 |
V |
TJ |
Junction temperature |
| 150 |
°C |
TSTG |
Storage temperature |
–40 |
125 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute maximum-rated conditions for extended periods may affect device reliability.