JAJSLN7E April 2022 – January 2024 LMK6C , LMK6D , LMK6H , LMK6P
PRODUCTION DATA
Figure 8-10 shows the frequency variation of the LMK6x differential output oscillator over the temperature range of –40°C to 85°C for total of 60 units. Figure 8-11 shows the frequency variation of the LMK6C single-ended output oscillator over the operating temperature range of –40°C to 105°C. These plots represent the typical temperature stability of the device, remaining below ±10 ppm. The devices are soldered onto the evaluation board as per the standard soldering profile and frequency variation measurements are carried out. The output frequency is 156.25 MHz for these tests.