JAJSPW5C November 2023 – May 2024 LMKDB1108 , LMKDB1120 , LMKDB1204
PRODUCTION DATA
Input clocks can be either AC coupled or DC coupled. If the inputs are DC coupled, the input signal swing levels must match those in Specifications under the CLOCK INPUT REQUIREMENTS. Also, register RX_EN_AC_INPUT must be set to 0 for DC-coupled inputs or set to 1 for AC-coupled inputs. Refer to the Register Map for more information about RX_EN_AC_INPUT.