SNOSAY9G September 2008 – February 2016 LMP2021 , LMP2022
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN Differential | –VS | VS | ||
Supply Voltage (VS = V+ – V−) | 6.0 | V | ||
All Other Pins | V+ + 0.3 | V− − 0.3 | V | |
Output Short-Circuit Duration to V+ or V−(3) | 5 | seconds | ||
Junction Temperature(4) | 150 | °C | ||
Soldering Information | Infrared or Convection (20 sec) | 235 | °C | |
Wave Soldering Lead Temperature (10 sec) | 260 | °C | ||
Tstg | Storage temperature range | −65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±1000 | |||
Machine model | ±200 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Temperature Range | −40 | 125 | °C | |
Supply Voltage (VS = V+ – V–) | 2.2 | 5.5 | V |
THERMAL METRIC(1) | LMP2021, LMP2022 | LMP2021 | LMP2022 | UNIT | |
---|---|---|---|---|---|
D | DBV | DGK | |||
8 PINS | 5 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 106 | 164 | 217 | °C/W |
PARAMETER | TEST CONDITIONS | MIN(3) | TYP(2) | MAX(3) | UNIT | ||
---|---|---|---|---|---|---|---|
VOS | Input Offset Voltage | –5 | –0.9 | 5 | μV | ||
–40°C ≤ TJ ≤ 125°C | –10 | 10 | |||||
TCVOS | Input Offset Voltage Drift(4) | –0.02 | 0.001 | 0.02 | μV/°C | ||
IB | Input Bias Current | –100 | ±23 | 100 | pA | ||
–40°C ≤ TJ ≤ 125°C | –300 | 300 | |||||
IOS | Input Offset Current | –200 | ±57 | 200 | pA | ||
–40°C ≤ TJ ≤ 125°C | –250 | 250 | |||||
CMRR | Common Mode Rejection Ratio | −0.2 V ≤ VCM ≤ 1.7 V, 0 V ≤ VCM ≤ 1.5 V | 105 | 141 | dB | ||
−0.2 V ≤ VCM ≤ 1.7 V, 0 V ≤ VCM ≤ 1.5 V, –40°C ≤ TJ ≤ 125°C | 102 | ||||||
CMVR | Input Common-Mode Voltage Range | Large Signal CMRR ≥ 105 dB | −0.2 | 1.7 | V | ||
Large Signal CMRR ≥ 102 dB, –40°C ≤ TJ ≤ 125°C | 0 | 1.5 | |||||
EMIRR | Electro-Magnetic Interference Rejection Ratio(3) | IN+ and IN− | VRF-PEAK = 100 mVP (−20 dBVP) f = 400 MHz |
40 | dB | ||
VRF-PEAK = 100 mVP (−20 dBVP) f = 900 MHz |
48 | ||||||
VRF-PEAK = 100 mVP (−20 dBVP) f = 1800 MHz |
67 | ||||||
VRF-PEAK = 100 mVP (−20 dBVP) f = 2400 MHz |
79 | ||||||
PSRR | Power Supply Rejection Ratio | 2.5 V ≤ V+ ≤ 5.5 V, VCM = 0 | 115 | 130 | dB | ||
2.5 V ≤ V+ ≤ 5.5 V, VCM = 0 , –40°C ≤ TJ ≤ 125°C | 112 | ||||||
2.2 V ≤ V+ ≤ 5.5 V, VCM = 0 | 110 | 130 | |||||
AVOL | Large Signal Voltage Gain | RL = 10 kΩ to V+/2, VOUT = 0.5 V to 2 V | 124 | 150 | dB | ||
RL = 10 kΩ to V+/2, VOUT = 0.5 V to 2 V, –40°C ≤ TJ ≤ 125°C | 119 | ||||||
RL = 2 kΩ to V+/2, VOUT = 0.5 V to 2 V | 120 | 150 | |||||
RL = 2 kΩ to V+/2, VOUT = 0.5 V to 2 V, –40°C ≤ TJ ≤ 125°C | 115 | ||||||
VOUT | Output Swing High | RL = 10 kΩ to V+/2 | 38 | 50 | mV from either rail |
||
RL = 10 kΩ to V+/2, –40°C ≤ TJ ≤ 125°C | 70 | ||||||
RL = 2 kΩ to V+/2 | 62 | 85 | |||||
RL = 2 kΩ to V+/2, –40°C ≤ TJ ≤ 125°C | 115 | ||||||
Output Swing Low | RL = 10 kΩ to V+/2 | 30 | 45 | ||||
RL = 10 kΩ to V+/2, –40°C ≤ TJ ≤ 125°C | 55 | ||||||
RL = 2 kΩ to V+/2 | 58 | 75 | |||||
RL = 2 kΩ to V+/2, –40°C ≤ TJ ≤ 125°C | 95 | ||||||
IOUT | Linear Output Current |
Sourcing, VOUT = 2 V | 30 | 50 | mA | ||
Sinking, VOUT = 0.5 V | 30 | 50 | |||||
IS | Supply Current | Per Amplifier | 0.95 | 1.10 | mA | ||
Per Amplifier, –40°C ≤ TJ ≤ 125°C | 1.37 | ||||||
SR | Slew Rate(5) | AV = +1, CL = 20 pF, RL = 10 kΩ VO = 2 VPP |
2.5 | V/μs | |||
GBW | Gain Bandwidth Product | CL = 20 pF, RL = 10 kΩ | 5 | MHz | |||
GM | Gain Margin | CL = 20 pF, RL = 10 kΩ | 10 | dB | |||
ΦM | Phase Margin | CL = 20 pF, RL = 10 kΩ | 60 | deg | |||
CIN | Input Capacitance | Common Mode | 12 | pF | |||
Differential Mode | 12 | ||||||
en | Input-Referred Voltage Noise Density | f = 0.1 kHz or 10 kHz, AV = 1000 | 11 | nV/√Hz | |||
f = 0.1 kHz or 10 kHz, AV = 100 | 15 | ||||||
Input-Referred Voltage Noise | 0.1 Hz to 10 Hz | 260 | nVPP | ||||
0.01 Hz to 10 Hz | 330 | ||||||
In | Input-Referred Current Noise | f = 1 kHz | 350 | fA/√Hz | |||
tr | Recovery time | to 0.1%, RL = 10 kΩ, AV = −50, VOUT = 1.25 VPP Step, Duration = 50 μs |
50 | µs | |||
CT | Cross Talk | LMP2022, f = 1 kHz | 150 | dB |
PARAMETER | TEST CONDITIONS | MIN(3) | TYP(2) | MAX(3) | UNIT | ||
---|---|---|---|---|---|---|---|
VOS | Input Offset Voltage | –5 | −0.4 | 5 | μV | ||
–40°C ≤ TJ ≤ 125°C | –10 | 10 | |||||
TCVOS | Input Offset Voltage Drift(2) | –0.02 | −0.004 | 0.02 | μV/°C | ||
IB | Input Bias Current | –100 | ±25 | 100 | pA | ||
–40°C ≤ TJ ≤ 125°C | –300 | 300 | |||||
IOS | Input Offset Current | –200 | ±48 | 200 | pA | ||
–40°C ≤ TJ ≤ 125°C | –250 | 250 | |||||
CMRR | Common Mode Rejection Ratio | −0.2 V ≤ VCM ≤ 4.2 V, 0 V ≤ VCM ≤ 4.0 V | 120 | 139 | dB | ||
−0.2 V ≤ VCM ≤ 4.2 V, 0 V ≤ VCM ≤ 4.0 V, –40°C ≤ TJ ≤ 125°C | 115 | ||||||
CMVR | Input Common-Mode Voltage Range | Large Signal CMRR ≥ 120 dB | –0.2 | 4.2 | V | ||
Large Signal CMRR ≥ 115 dB, –40°C ≤ TJ ≤ 125°C | 0 | 4.0 | |||||
EMIRR | Electro-Magnetic Interference Rejection Ratio(3) | IN+ and IN− | VRF-PEAK = 100 mVP (−20 dBVP) f = 400 MHz |
58 | dB | ||
VRF-PEAK = 100 mVP (−20 dBVP) f = 900 MHz |
64 | ||||||
VRF-PEAK = 100 mVP (−20 dBVP) f = 1800 MHz |
72 | ||||||
VRF-PEAK = 100 mVP (−20 dBVP) f = 2400 MHz |
82 | ||||||
PSRR | Power Supply Rejection Ratio | 2.5 V ≤ V+ ≤ 5.5 V, VCM = 0 | 115 | 130 | dB | ||
2.5 V ≤ V+ ≤ 5.5 V, VCM = 0, –40°C ≤ TJ ≤ 125°C | 112 | ||||||
2.2 V ≤ V+ ≤ 5.5 V, VCM = 0 | 110 | 130 | |||||
AVOL | Large Signal Voltage Gain | RL = 10 kΩ to V+/2, VOUT = 0.5 V to 4.5 V | 125 | 160 | dB | ||
RL = 10 kΩ to V+/2, VOUT = 0.5 V to 4.5 V, –40°C ≤ TJ ≤ 125°C | 120 | ||||||
RL = 2 kΩ to V+/2, VOUT = 0.5 V to 4.5 V | 123 | 160 | |||||
RL = 2 kΩ to V+/2, VOUT = 0.5 V to 4.5 V, –40°C ≤ TJ ≤ 125°C | 118 | ||||||
VOUT | Output Swing High | RL = 10 kΩ to V+/2 | 83 | 135 | mV from either rail |
||
RL = 10 kΩ to V+/2, –40°C ≤ TJ ≤ 125°C | 170 | ||||||
RL = 2 kΩ to V+/2 | 120 | 160 | |||||
RL = 2 kΩ to V+/2, –40°C ≤ TJ ≤ 125°C | 204 | ||||||
Output Swing Low | RL = 10 kΩ to V+/2 | 65 | 80 | ||||
RL = 10 kΩ to V+/2, –40°C ≤ TJ ≤ 125°C | 105 | ||||||
RL = 2 kΩ to V+/2 | 103 | 125 | |||||
RL = 2 kΩ to V+/2, –40°C ≤ TJ ≤ 125°C | 158 | ||||||
IOUT | Linear Output Current |
Sourcing, VOUT = 4.5 V | 30 | 50 | mA | ||
Sinking, VOUT = 0.5 V | 30 | 50 | |||||
IS | Supply Current | Per Amplifier | 1.1 | 1.25 | mA | ||
Per Amplifier, –40°C ≤ TJ ≤ 125°C | 1.57 | ||||||
SR | Slew Rate(4) | AV = +1, CL = 20 pF, RL = 10 kΩ VO = 2 VPP |
2.6 | V/μs | |||
GBW | Gain Bandwidth Product | CL = 20 pF, RL = 10 kΩ | 5 | MHz | |||
GM | Gain Margin | CL = 20 pF, RL = 10 kΩ | 10 | dB | |||
ΦM | Phase Margin | CL = 20 pF, RL = 10 kΩ | 60 | deg | |||
CIN | Input Capacitance | Common Mode | 12 | pF | |||
Differential Mode | 12 | ||||||
en | Input-Referred Voltage Noise Density | f = 0.1 kHz or 10 kHz, AV= 1000 | 11 | nV/√Hz | |||
f = 0.1 kHz or 10 kHz, AV= 100 | 15 | ||||||
Input-Referred Voltage Noise | 0.1 Hz to 10 Hz Noise | 260 | nVPP | ||||
0.01 Hz to 10 Hz Noise | 330 | ||||||
In | Input-Referred Current Noise | f = 1 kHz | 350 | fA/√Hz | |||
tr | Input Overload Recovery time | to 0.1%, RL = 10 kΩ, AV = −50, VOUT = 2.5 VPP Step, Duration = 50 μs |
50 | μs | |||
CT | Cross Talk | LMP2022, f = 1 kHz | 150 | dB |