JAJSKX8C December 2020 – March 2022 LMP7704-SP
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | ±60 | ±260 | µV | |||
TA = –55°C to +125°C | ±520 | ||||||
dVOS/dT | Input offset voltage drift(1) | TA = –55°C to +125°C | ±1 | ±5 | µV/°C | ||
PSRR | Power-supply rejection ratio | 2.7 V < VS < 12 V | 86 | 100 | dB | ||
TA = –55°C to +125°C | 82 | dB | |||||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | ±0.5 | ±10 | pA | |||
TA = –55°C to +125°C | ±400 | pA | |||||
IOS | Input offset current | ±40 | fA | ||||
NOISE | |||||||
en | Input voltage noise density | f = 1 kHz | 9 | nV/√Hz | |||
in | Input current noise density | f = 100 kHz | 1 | fA/√Hz | |||
INPUT VOLTAGE | |||||||
VCM | Common-mode voltage | TA = –55°C to +125°C | (V–) – 0.2 | (V+) + 0.2 | V | ||
CMRR | Common-mode rejection ratio | (V–) < VCM < (V+) | 85 | 130 | dB | ||
TA = –55°C to +125°C | 81 | ||||||
Flight model post-HDR exposure, TA = –55°C to +125°C |
76 | ||||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | (V–) + 0.3 V < VOUT < (V+) – 0.3 V, RL = 2 kΩ |
100 | 119 | dB | ||
TA = –55°C to +125°C | 94 | ||||||
Flight model post-HDR exposure, TA = –55°C to +125°C |
84 | ||||||
(V–) + 0.2 V < VOUT < (V+) – 0.2 V |
100 | 130 | |||||
TA = –55°C to +125°C | 96 | ||||||
FREQUENCY RESPONSE | |||||||
GBW | Gain bandwidth | 2.5 | MHz | ||||
SR | Slew rate | G = 1, 4-V step, 10% to 90% rising | 1 | V/µs | |||
THD+N | Total harmonic distortion + noise | G = 1, f = 1 kHz | 0.02% | ||||
OUTPUT | |||||||
VO | Voltage output swing from rail | Positive rail | RL = 2 kΩ to VS / 2 | 60 | 120 | mV | |
RL = 2 kΩ to VS / 2, TA = –55°C to +125°C |
200 | ||||||
40 | 60 | ||||||
TA = –55°C to +125°C | 120 | ||||||
Negative rail | RL = 2 kΩ to VS / 2 | 50 | 120 | ||||
RL = 2 kΩ to VS / 2, TA = –55°C to +125°C |
190 | ||||||
30 | 50 | ||||||
TA = –55°C to +125°C | 100 | ||||||
ISC | Short-circuit current | VOUT = VS / 2, VIN = ±100 mV | +66 / –76 | mA | |||
POWER SUPPLY | |||||||
IQ | Total quiescent current | IO = 0 A | 2.9 | 3.7 | mA | ||
TA = –55°C to +125°C | 5.1 |