SNOSC63B February 2012 – December 2014 LMP8646
PRODUCTION DATA.
In this case, VX is a fixed value that depends on the supply voltage. VX has the following values:
If VS = 12 V, then VX = 10 V.
Else if VS = 5 V, then VX = 3.3 V .
Else if VS = 2.7 V, then VX = 1.1 V.
If VX ≤ (VCM - VSENSE - 0.25) ,
then VOUT_MAX = VX.
Else,
VOUT_MAX = (VCM - VSENSE - 0.25).
For example, if VCM = 4 V, VS = 5 V (and thus VX = 3.3 V), VSENSE = 0.1 V, then VOUT_MAX = 3.3 V because 3.3 V ≤ (4 - 0.1 - 0.25).