SNAS506I January 2011 – December 2014 LMP91000
PRODUCTION DATA.
The LMP91000 is intended for use in portable devices, so the power consumption is as low as possible in order to ensure a long battery life. The total power consumption for the LMP91000 is below 10 µA at 3.3 v average over time, (this excludes any current drawn from any pin). A typical usage of the LMP91000 is in a portable gas detector and its power consumption is summarized in Table 3. This has the following assumptions:
This results in an average power consumption of approximately 7.95 µA. This can potentially be further reduced, by using the Standby mode between gas measurements. It may even be possible, depending on the sensor used, to go into deep sleep for some time between measurements, further reducing the average power consumption.
Deep Sleep | StandBy | 3-Lead Amperometric Cell | Temperature Measurement TIA OFF |
Temperature Measurement TIA ON | Total | |
---|---|---|---|---|---|---|
Current consumption (µA) typical value |
0.6 | 6.5 | 10 | 11.4 | 14.9 | |
Time ON (%) |
0 | 60 | 39 | 0 | 1 | |
Average (µA) |
0 | 3.9 | 3.9 | 0 | 0.15 | 7.95 |
Notes | ||||||
A1 | OFF | ON | ON | ON | ON | |
TIA | OFF | OFF | ON | OFF | ON | |
TEMP SENSOR | OFF | OFF | OFF | ON | ON | |
I2C interface | ON | ON | ON | ON | ON |