The LMP93601 is an optimized Analog-Front-End (AFE) for occupancy detecting thermopile arrays up to 16 x 16 and thermopile mass flow sensors. The AFE combines excellent noise performance, low offset voltage, high gain, and low-power consumption at sampling rates ideal for monitoring thermopile sensors.
The LMP93601 is a precision, 16-bit, analog-to-digital converter (ADC) offered in a leadless WQFN-24 package. The device features three differential EMI hardened inputs, a low-noise, high-gain programmable gain amplifier (PGA), a level shifting voltage source, an internal reference, and a programmable sampling rate. The many integrated features and the simple control of the LMP93601 through an SPI-compatible interface ease precision measurements of thermopile sensor signals.
PART NUMBER | PACKAGE | BODY SIZE |
---|---|---|
LMP93601 | WQFN (24) | 5.00 mm x 4.00 mm |
PIN(2) | TYPE(I/O)(1) | DESCRIPTION | |
---|---|---|---|
NAME | NUMBER | ||
VCM | 1 | Analog in/output | Sensor common mode bias voltage |
INP1 | 2 | Analog input | Input signal positive pin |
INN1 | 3 | Analog input | Input signal negative pin |
INP2 | 4 | Analog input | Input signal positive pin |
INN2 | 5 | Analog input | Input signal negative pin |
INP3 | 6 | Analog input | Input signal positive pin |
INN3 | 7 | Analog input | Input signal negative pin |
AGND | 8 | Analog ground | |
PWDNB | 9 | Digital input | Enable, active low |
RSTB | 10 | Digital input | Master reset, active low |
SYNC | 11 | Digital input | Sync, active high |
XCLK | 12 | Digital input | External clock source |
DRDYB | 13 | Digital output | Data ready signal, active low, push-pull |
SDI | 14 | Digital input | Serial data input |
CSB | 15 | Digital input | Chip select, active low |
IOGND | 16 | Digital IO ground | |
SCLK | 17 | Digital input | Serial interface clock |
SDO | 18 | Digital output | Serial data output; push-pull |
IOVDD | 19 | Digital IO supply rail | |
DGND | 20 | Digital ground | |
AGND | 21 | Analog ground | |
XCAP2 | 22 | Digital LDO | External Cap2 |
XCAP1 | 23 | Analog | External Cap1 |
AVDD | 24 | Analog | Analog supply rail |