JAJSHJ4C October 2011 – June 2019 LMR10510
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VFB | Feedback Voltage | 0.588 | 0.600 | 0.612 | V | |
ΔVFB/VIN | Feedback Voltage Line Regulation | VIN = 3V to 5V | 0.02 | %/V | ||
IB | Feedback Input Bias Current | 0.1 | 100 | nA | ||
UVLO | Undervoltage Lockout | VIN Rising | 2.73 | 2.90 | V | |
VIN Falling | 1.85 | 2.3 | ||||
UVLO Hysteresis | 0.43 | V | ||||
FSW | Switching Frequency | LMR10510-X | 1.2 | 1.6 | 1.95 | MHz |
LMR10510-Y | 2.25 | 3.0 | 3.75 | |||
DMAX | Maximum Duty Cycle | LMR10510-X | 86 | 94 | % | |
LMR10510-Y | 82 | 90 | ||||
DMIN | Minimum Duty Cycle | LMR10510-X | 5 | % | ||
LMR10510-Y | 7 | |||||
RDS(ON) | Switch On Resistance | WSON Package | 150 | mΩ | ||
SOT-23 Package | 130 | 195 | ||||
ICL | Switch Current Limit | VIN = 3.3V | 1.2 | 1.75 | A | |
VEN_TH | Shutdown Threshold Voltage | 0.4 | V | |||
Enable Threshold Voltage | 1.8 | |||||
ISW | Switch Leakage | 100 | nA | |||
IEN | Enable Pin Current | Sink/Source | 100 | nA | ||
IQ | Quiescent Current (switching) | LMR10510X VFB = 0.55 | 3.3 | 5 | mA | |
LMR10510Y VFB = 0.55 | 4.3 | 6.5 | mA | |||
Quiescent Current (shutdown) | All Options VEN = 0V | 30 | nA | |||
θJA | Junction to Ambient
0 LFPM Air Flow(4) |
WSON Package | 80 | °C/W | ||
SOT-23 Package | 118 | |||||
θJC | Junction to Case | WSON Package | 18 | °C/W | ||
SOT-23 Package | 80 | |||||
TSD | Thermal Shutdown Temperature | 165 | °C |