SNVS814B June 2012 – June 2019 LMR10530
PRODUCTION DATA.
Undervoltage lockout (UVLO) prevents the LMR10530 from operating until the input voltage exceeds 2.7 V (typical). The UVLO threshold has approximately 350 mV of hysteresis, so the device operates until VIN drops below 2.35 V (typical). Hysteresis prevents the part from turning off during power up if VIN is non-monotonic.