SNVSAG4B November 2015 – December 2024 LMR14020-Q1
PRODUCTION DATA
The EN pin provides electrical ON and OFF control for the LMR14020-Q1. When VEN is below 1.0 V, the device is in shutdown mode. The switching regulator is turned off and the quiescent current drops to 1.0 µA typically. The LMR14020-Q1 also employs undervoltage lockout protection. If VIN voltage is below the UVLO level, the regulator is turned off.