SNVSAG4B November 2015 – December 2024 LMR14020-Q1
PRODUCTION DATA
Use Equation 15 to calculate the soft-start capacitor value:
where
For the desired soft-start time of 5 ms and soft-start charging current of 3.0 μA, the Equation 15 yields a soft-start capacitor value of 20 nF, a standard 22 nF ceramic capacitor is used.
For LMR14020-Q1 in WSON package, the maximum value of CSS is 4.7 nF.