SNVSAG4A November 2015 – July 2016 LMR14020-Q1
PRODUCTION DATA.
TI'S PUBLICATION OF INFORMATION REGARDING THIRD-PARTY PRODUCTS OR SERVICES DOES NOT CONSTITUTE AN ENDORSEMENT REGARDING THE SUITABILITY OF SUCH PRODUCTS OR SERVICES OR A WARRANTY, REPRESENTATION OR ENDORSEMENT OF SUCH PRODUCTS OR SERVICES, EITHER ALONE OR IN COMBINATION WITH ANY TI PRODUCT OR SERVICE.
For related documentation see the following:
Part Number | VIN (V) | IOUT (A) | Comments |
---|---|---|---|
LMR14030-Q1 | 4.0 - 40 | 3.5 | Non-synchronous Step-down Converter, IQ = 40 µA, Sleep-mode, Spread Spectrum, SO-8 or WSON-10 Package |
LMR14050-Q1 | 4.0 - 40 | 5 | Non-synchronous Step-down Converter, IQ = 40 µA, Sleep-mode, Spread Spectrum, SO-8 or WSON-10 Package |
To receive notification of documentation updates, navigate to the device product folder on ti.com. In the upper right corner, click on Alert me to register and receive a weekly digest of any product information that has changed. For change details, review the revision history included in any revised document.
The following links connect to TI community resources. Linked contents are provided "AS IS" by the respective contributors. They do not constitute TI specifications and do not necessarily reflect TI's views; see TI's Terms of Use.
E2E is a trademark of Texas Instruments.
SIMPLE SWITCHER is a registered trademark of TI.
All other trademarks are the property of their respective owners.
These devices have limited built-in ESD protection. The leads should be shorted together or the device placed in conductive foam during storage or handling to prevent electrostatic damage to the MOS gates.
SLYZ022 — TI Glossary.
This glossary lists and explains terms, acronyms, and definitions.