SNVSA81B February 2015 – December 2024 LMR14030
PRODUCTION DATA
The LMR14030 only requires a few external components to convert from wide voltage range supply to a fixed output voltage. A schematic of 5 V/3.5 A application circuit is shown in Figure 7-1. The external components have to fulfill the needs of the application, but also the stability criteria of the device’s control loop.