SNVSAG2B November 2015 – December 2024 LMR14050-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltages | VIN, EN to GND | –0.3 | 44 | V |
BOOT to GND | –0.3 | 49 | ||
SS to GND | –0.3 | 5 | ||
FB to GND (DPR package) | –0.3 | 7 | ||
FB to GND (DDA package) | –0.3 | 5.5 | ||
RT/SYNC to GND | –0.3 | 3.6 | ||
PGOOD to GND | –0.3 | 7 | ||
Output voltages | BOOT to SW (DPR package) | 6.5 | V | |
BOOT to SW (DDA package) | 5.5 | |||
SW to GND | –3 | 44 | ||
TJ | Junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |