9 Revision History
Changes from Revision A (February 2016) to Revision B (December 2024)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Updated the document titleGo
- Added approved nouns after the SIMPLE SWITCHER trademark throughout
the documentGo
- Changed the MAX voltage rating of DDA package for BOOT to SW from 6.5V to 5.5V, and FB to GND from 7V to 5.5VGo
- Changed thermal metrics of DDA package, RθJA from 42.5 to 43.2, ψJT from 9.9 to 5.2, ψJB 25.4 to 16.4, RθJC(top) from 56.1 to 52.1, RθJC(bot) from 3.8 to 7.8, RθJB from 25.5 to 16.4Go
- Deleted the test condition of "BOOT to SW = 5.8 V" on parameter RDS_ON
Go
- Deleted the test condition of
"BOOT to SW = 5.8 V" on parameter
TON_MIN
Go
Changes from Revision * (November 2015) to Revision A (February 2016)
- Added new column for WSON packageGo
- Added new section for PGOODGo
- Added PGOOD sectionGo