JAJSVZ5B November 2015 – December 2024 LMR14050-Q1
PRODUCTION DATA
The LMR14050-Q1 only requires a few external components to convert from wide voltage range supply to a fixed output voltage. A schematic of 5 V / 5 A application circuit based on LMR14050-Q1 in SO-8 package is shown in Figure 7-1. The external components have to fulfill the needs of the application, but also the stability criteria of the device’s control loop.