JAJSEV4C December 2015 – February 2018 LMR23610
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
HICCUP MODE | ||||||
NOC(1) | Number of cycles that LS current limit is tripped to enter hiccup mode | 64 | Cycles | |||
TOC | Hiccup retry delay time | 5 | ms | |||
SOFT START | ||||||
TSS | Internal soft-start time | The time of internal reference to increase from 0 V to 1 V | 1 | 2 | 3 | ms |