JAJSEV4C December 2015 – February 2018 LMR23610
PRODUCTION DATA.
The EN pin provides electrical ON and OFF control for the LMR23610. When VEN is below 1 V (typical), the device is in shutdown mode. The LMR23610 also employs VIN and VCC UVLO protection. If VIN or VCC voltage is below their respective UVLO level, the regulator is turned off.