JAJSEV4C December 2015 – February 2018 LMR23610
PRODUCTION DATA.
Detailed design procedure is described based on a design example. For this design example, use the parameters listed in Table 2 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage, VIN | 12 V typical, range from 8 V to 28 V |
Output voltage, VOUT | 5 V |
Maximum output current IO_MAX | 1 A |
Transient response 0.1 A to 1 A | 5% |
Output voltage ripple | 50 mV |
Input voltage ripple | 400 mV |
Switching Frequency fSW | 400 kHz |