JAJSEW0 March 2018 LMR23615-Q1
PRODUCTION DATA.
The LMR23615-Q1 only requires a few external components to convert from a wide voltage range supply to a fixed output voltage. Figure 22 shows a basic schematic.
The external components have to fulfill the needs of the application, but also the stability criteria of the device's control loop. Table 2 can be used to simplify the output filter component selection.
fSW (kHz) | VOUT (V) | L (µH) (1) | COUT (µF)(2) | CFF (pF)(3) | RFBT (kΩ)(4)(5) |
---|---|---|---|---|---|
200 | 3.3 | 22 | 200 | 220 | 51 |
5 | 33 | 150 | 120 | 88.7 | |
12 | 56 | 68 | See note(3) | 243 | |
24 | 56 | 33 | See note(3) | 510 | |
400 | 3.3 | 10 | 120 | 100 | 51 |
5 | 15 | 90 | 68 | 88.7 | |
12 | 33 | 47 | See note(3) | 243 | |
24 | 33 | 22 | See note (3) | 510 | |
1000 | 3.3 | 4.7 | 68 | 47 | 51 |
5 | 5.6 | 47 | 22 | 88.7 | |
12 | 10 | 33 | See note(3) | 243 | |
2200 | 3.3 | 2.2 | 33 | 22 | 51 |
5 | 3.3 | 22 | 15 | 88.7 |