JAJSHL5H October 2011 – June 2019 LMR24210
PRODUCTION DATA.
PIN | DESCRIPTION | ||
---|---|---|---|
NO. | NAME | ||
A2, A3, B2, B3, C2, C3, D2, D3, D4 | SW | Switching node | Internally connected to the source of the main MOSFET and the drain of the Synchronous MOSFET. Connect to the inductor. |
A4, B4 | VIN | Input supply voltage | Supply pin to the device. Nominal input range is 4.5 V to 42 V. |
C4 | BST | Connection for bootstrap capacitor | Connect a 33-nF capacitor from the SW pin to this pin. An internal diode charges the capacitor during the main MOSFET off-time. |
E3, E4, F1, F2, F3, G3 | AGND | Analog ground | Ground for all internal circuitry other than the PGND pin. |
G2 | SS | Soft start | An 8-µA internal current source charges an external capacitor to provide the soft- start function. |
G1 | FB | Feedback | Internally connected to the regulation and over-voltage comparators. The regulation setting is 0.8V at this pin. Connect to feedback resistors. |
G4 | EN | Enable | Connect a voltage higher than 1.26V to enable the regulator. Leaving this input open circuit enables the device at internal UVLO level. |
F4 | RON | On-time control | An external resistor from the VIN pin to this pin sets the main MOSFET on-time. |
E1, E2 | VCC | Start-up regulator output | Nominally regulated to 6 V. Connect a capacitor of not less than 680 nF between the VCC and AGND pins for stable operation. |
A1, B1, C1, D1 | PGND | Power ground | Synchronous MOSFET source connection. Tie to a ground plane. |