JAJSME4 November 2023 LMR36500
PRODMIX
The data in this section was taken with the LMR36500EVM. All curves are typical at TA = 25ºC. See Table 8-4 for details.
LMR36500P5 | VOUT = 5 V Fixed | 1 MHz (AUTO) |
LMR36500F5 | VOUT = 5 V Fixed | 1 MHz (FPWM) |
LMR36500P3 | VOUT = 3.3 V Fixed | 600 kHz (AUTO) |
LMR36500P5 | VOUT = 5 V Fixed | 1 MHz (AUTO) |
LMR36500P (fixed) | IOUT = 0 mA | 1 MHz (AUTO) |
LMR36500P3 | VOUT = 3.3 V Fixed | 1 MHz (AUTO) |
LMR36500P5 | VOUT = 5 V Fixed | 1 MHz (AUTO) |
LMR36500P3 | VOUT = 3.3 V Fixed | 1 MHz (AUTO) |
VIN = 12 V | Iout = 5 mA to 50 mA |
LMR36500F3 | VOUT = 3.3 V Fixed | 1 MHz (FPWM) |
VIN = 12 V | Iout = 0 mA to 50 mA |
VOUT = 5 V | IOUT = 50 mA | 1 MHz (AUTO) |
VIN = 65 V |
LMR36500P5 | VOUT = 5 V Fixed | 1 MHz (FPWM) |
VIN = 24 V | No EMI Filter | CIN = 3x 2.2μF |
LMR36500P | VOUT = 12 V (ADJ) | 1 MHz (AUTO) |
LMR36500P | VOUT = 12 V (ADJ) | 1 MHz (AUTO) |
VIN = 24 V | Iout = 5 mA to 50 mA |
LMR36500P5 | VOUT = 5 V | 1 MHz (AUTO) |
VIN = 24 V | Iout = 50 mA |
LMR36500P3 | VOUT = 3.3 V Fixed | 1 MHz (AUTO) |
LMR36500F3 | VOUT = 3.3 V Fixed | 1 MHz (FPWM) |
LMR36500P5 | VOUT = 5 V Fixed | 600 kHz (AUTO) |
LMR36500P3 | VOUT = 3.3 V Fixed | 1 MHz (AUTO) |
LMR36500P3 | VOUT = 3.3 V Fixed | 1 MHz (FPWM) |
LMR36500P3 | VIN = 12 V Fixed | 1 MHz (AUTO) |
LMR36500P5 | VOUT = 5 V Fixed | 1 MHz (AUTO) |
LMR36500P5 | VOUT = 5 V Fixed | 1 MHz (AUTO) |
VIN = 12 V | Iout = 5 mA to 50 mA |
LMR36500F5 | VOUT = 5 V Fixed | 1 MHz (FPWM) |
VIN = 12 V | Iout = 0 mA to 50 mA |
LMR36500P5 | VOUT = 5 V Fixed | 1 MHz (FPWM) |
VIN = 24 V | No EMI Filter | CIN = 3x 2.2μF |
LMR36500P5 | VOUT = 5 V Fixed | 1 MHz (FPWM) |
VIN = 24 V | No EMI Filter | CIN = 3x 2.2μF |
LMR36500P | VOUT = 1.8 V (ADJ) | 1 MHz (AUTO) |
LMR36500P | VOUT = 1.8 V (ADJ) | 1 MHz (AUTO) |
VIN = 12 V | Iout = 5 mA to 50 mA |
LMR36500P5 | VOUT = 5 V | 1 MHz (AUTO) |
VIN = 24 V | Iout = 5 mA |
Output Voltage | Frequency | RFBB | RFBT | COUT | L | CFF |
---|---|---|---|---|---|---|
5 V (fixed) | 1 MHz | OPEN | 0 Ω | 2 × 2.2 μF | 220 μH, 1.1 Ω, MSS5131-224MLC | N/A |
3.3 V (fixed) | 1 MHz | OPEN | 0 Ω | 2 × 2.2 μF | 220 μH, 1.1 Ω, MSS5131-224MLC | N/A |
1.8 V | 1 MHz | 12.1 kΩ | 10 kΩ | 2 × 2.2 μF | 220 μH, 1.1 Ω, MSS5131-224MLC | 0 pF |
12 V | 1 MHz | 9.09 kΩ | 100 kΩ | 2 × 2.2 μF | 330 μH, 1.6Ω, MSS5131-334MLB | 150 pF |
5 V (fixed) | 600 kHz | OPEN | 0 Ω | 2 × 2.2 μF | 330 μH, 0.81 Ω, 744775233 | N/A |
3.3 V (fixed) | 600 kHz | OPEN | 0 Ω | 2 × 2.2 μF | 330 μH, 0.81 Ω, 744775233 | N/A |