JAJSME4 November 2023 LMR36500
PRODMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
STANDBY CURRENT | ||||||
ISUPPLY | Input supply current when in regulation | VIN = 13.5 V, VOUT/FB = 3.3 V, IOUT = 0 A, PFM mode | 6.5 | µA | ||
ISUPPLY | Input supply current when in regulation | VIN = 24 V, VOUT/FB = 3.3 V, IOUT = 0 A, PFM mode | 4 | µA | ||
OUTPUT VOLTAGE ACCURACY (VOUT/FB) | ||||||
VOUT_3p3V_ACC | VOUT = 3.3-V, VIN = 3.6 V to 65 V, IOUT = 0 A to full load (2) | FPWM mode | –1.5 | 1.5 | % | |
VOUT_3p3V_ACC | VOUT = 3.3-V, VIN = 3.6 V to 65 V, IOUT = 0 A to full load (2) | AUTO mode | –1.5 | 2.5 | % | |
VOUT_5p0V_ACC | VOUT = 5-V, VIN = 5.5 V to 65 V, IOUT = 0 A to full load (2) (3) | FPWM mode | –1.5 | 1.5 | % | |
VOUT_5p0V_ACC | VOUT = 5-V, VIN = 5.5 V to 65 V, IOUT = 0 A to full load (2) (3) | AUTO mode | –1.5 | 2.5 | % | |
PWM LIMITS (SW) | ||||||
tOFF-MIN | Minimum switch off-time | IOUT = 50 mA | 70 | ns | ||
tON-MAX | Maximum switch on-time | IOUT = 50 mA | 4.4 | µs | ||
FMIN | Minimum switching frequency | Drop-out | 223 | kHz | ||
DMAX | Maximum switch duty cycle (1) | Drop-out | 98% | |||
THERMAL SHUTDOWN | ||||||
TSD-R | Thermal shutdown rising | Shutdown threshold | 158 | 168 | 180 | °C |
TSD-HYS | Thermal shutdown hysteresis | 8 | 10 | 15 | °C |