JAJSM65A march 2023 – may 2023 LMR36501 , LMR36502
PRODUCTION DATA
Section 9.2.2 provides a detailed design procedure based on Table 9-3.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 24 V (6 V to 65 V) |
Output voltage | 3.3 V |
Maximum output current | 0 A to 150 mA |
Switching frequency | 1000 kHz |