JAJSM65A march 2023 – may 2023 LMR36501 , LMR36502
PRODUCTION DATA
Figure 9-1 shows a typical application circuit for the LMR36502. This device is designed to function over a wide range of external components and system parameters. However, the internal compensation is optimized for a certain range of external inductance and output capacitance. As a quick-start guide, Table 9-1 and Table 9-2 provide typical component values for a range of the most common output voltages.
FSW (1) (2) (kHz) | VOUT (V) | L (µH) | NOMINAL COUT (RATED CAPACITANCE) | MINIMUM COUT (RATED CAPACITANCE) | RFBT (Ω) (3) | RFBB (Ω) | CIN | CBOOT | CVCC |
---|---|---|---|---|---|---|---|---|---|
400 | 3.3 | 33 | 1 × 47 µF | 1 × 22 µF | 33.2 k | 14.3 k | 2.2 µF + 1 × 100 nF | 100 nF | 1 µF |
1000 | 3.3 | 15 | 2 × 22 µF | 1 × 22 µF | 33.2 k | 14.3 k | 2.2 µF + 1 × 100 nF | 100 nF | 1 µF |
400 | 5 | 47 | 1 × 47 µF | 1 × 22 µF | 49.9 k | 12.4 k | 2.2 µF + 1 × 100 nF | 100 nF | 1 µF |
1000 | 5 | 22 | 2 × 22 µF | 1 × 22 µF | 49.9 k | 12.4 k | 2.2 µF + 1 × 100 nF | 100 nF | 1 µF |
FSW (1) (2) (kHz) | VOUT (V) | L (µH) | NOMINAL COUT (RATED CAPACITANCE) | MINIMUM COUT (RATED CAPACITANCE) | RFBT (Ω) | RFBB (Ω) (3) | CIN | CBOOT | CVCC |
---|---|---|---|---|---|---|---|---|---|
400 | 3.3 | 68 | 1 × 47 µF | 1 × 22 µF | 0 | DNP | 2.2 µF + 1 × 100 nF | 100 nF | 1 µF |
2200 | 3.3 | 10 | 1 × 10 µF | 1 × 10 µF | 0 | DNP | 2.2 µF + 1 × 100 nF | 100 nF | 1 µF |
400 | 5 | 82 | 1 × 47 µF | 1 × 22 µF | 0 | DNP | 2.2 µF + 1 × 100 nF | 100 nF | 1 µF |
2200 | 5 | 15 | 1 × 10 µF | 1 × 10 µF | 0 | DNP | 2.2 µF + 1 × 100 nF | 100 nF | 1 µF |