JAJSM65A march 2023 – may 2023 LMR36501 , LMR36502
PRODUCTION DATA
In some cases, a feedforward capacitor can be used across RFBT to improve the load transient response or improve the loop-phase margin. The Optimizing Transient Response of Internally Compensated DC-DC Converters with Feed forward Capacitor Application Report is helpful when experimenting with a feedforward capacitor.
Due to the nature of the feedback detect circuitry, the value of CFF must be limited to ensure that the desired output voltage is established when configuring for adjustable output voltages. Follow Equation 11 to ensure CFF remains below the maximum value.